Quick Search

CAT LIFT TRUCKS 2C5000-245

CAT LIFT TRUCKS 2C5000-245

Year
2019
Working hours
1,315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Quebec, QC
Basic information
BrandCAT LIFT TRUCKS 2C5000-245
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT9046585
Unit NumberLM016129
Catalog Number10128722
Year2019
Hours1,315 h
CountryCanada
LocationQUEBEC, Canada
Pricing
Price Excluding Tax30,215 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Tire Type - CushionTire Type - Cushion
Additional information245.5" MFH / 85" OAL / 60" FFH QUAD MAST
3 SECTION VALVE
AMBER STROBE LIGHT
Capacity : 5000lbs
FORKS 48"
LOAD BACKREST
Protection 90 Days / 500 Hours Whichever comes first
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering