Capacity YARD JOCKEY TJ5000

Capacity YARD JOCKEY TJ5000

Price
83,000 USD
Year
2012
Working hours
6312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCapacity YARD JOCKEY TJ5000
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number4LMBB5110CL022783
Unit Number62113160
Catalog NumberCU2051041
Manufacturing Year2012
Hours6312 h
CountryUnited States
LocationForest Park, GA
Pricing
Price Excluding Tax$ 83,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconcondition iconcondition icon  5/5
AttachmentsOFF HWY TRAILER JOCKEY
ALLISON RDS-3500 ELE (GEARS1-5)
EATON E1322I, 13,200# CAP
TAS-65 POWER STEERING
EATON 23-190, 7.83:1RATION, 30K
RIGID
116",82" BETWEE CAB & CNTR 5THWH
Additional InformationOFF HWY TRAILER JOCKEY
ALLISON RDS-3500 ELE (GEARS1-5)
EATON E1322I, 13,200# CAP
TAS-65 POWER STEERING
EATON 23-190, 7.83:1RATION, 30K
RIGID
116",82" BETWEE CAB & CNTR 5THWH
HOLLAND HITCH,FW35-70K CAPACITY
5" DIAMTER, 70K LIFT CAP, 16"MLH
MICHELIN 275/80R 22.5 XZE2
-FRONT & REAR HUB PILOTED -WHLS
VERTICAL W/HEAT SHIELD
STANDARD FEATURES
TECTYL UNDERCOATING, AMBR STROBE
2 RR FLOOD LGHTS/2 FRNT FLOODS,
MIRRORS, CAB FAN, BENDIX AD-9
15' RUBBER AIR LINES, 8" CONVEX
AIR DRYER, 4-POINT AIR RIDE CAB
Features
Additional InformationOFF HWY TRAILER JOCKEY
ALLISON RDS-3500 ELE (GEARS1-5)
EATON E1322I, 13,200# CAP
TAS-65 POWER STEERING
EATON 23-190, 7.83:1RATION, 30K
RIGID
116",82" BETWEE CAB & CNTR 5THWH
HOLLAND HITCH,FW35-70K CAPACITY
5" DIAMTER, 70K LIFT CAP, 16"MLH
MICHELIN 275/80R 22.5 XZE2
-FRONT & REAR HUB PILOTED -WHLS
VERTICAL W/HEAT SHIELD
STANDARD FEATURES
TECTYL UNDERCOATING, AMBR STROBE
2 RR FLOOD LGHTS/2 FRNT FLOODS,
MIRRORS, CAB FAN, BENDIX AD-9
15' RUBBER AIR LINES, 8" CONVEX
AIR DRYER, 4-POINT AIR RIDE CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone