Big Joe PDS30177_B7

Big Joe PDS30177_B7

Price
15,500 USD
Year
2016
Working hours
142 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBig Joe PDS30177_B7
NMC
CategoryMisc Forklifts
Serial Number325150761
Unit NumberEQN057562
Catalog NumberCU2452718
Manufacturing Year2016
Hours142 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 15,500
Tax-
Price Including Tax-
Features
Additional Information24V 224-AH WITH INTEGRAL 110V CHARGER
50" WIDE--42" BETWEEN STRADDLE LEGS
FORKLIFT ELEC WALKIE STACKER--3000# @ 24" LC
177" LIFT HEIGHT--80" OAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone