X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27802 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
Misc Forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Misc Forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

321 Search results for "Current filter"
1..252627
Displaying: 313 - 321 Sort by:   ads/page
Caterpillar DP40NM1, 28,025 USDMisc Forklifts
Monclova, MX
Year: 2017, Working hours: 5356 h
MADISA
, Conditions
Caterpillar MITSUBISHI FGC45K, 21,000 USDMisc Forklifts
Saltillo, MX
Year: 2016, Working hours: 12496 h
MADISA
, Conditions
Caterpillar MITSUBISHI FGC15N-LE, 7,200 USDMisc Forklifts
Juárez, MX
Year: 2013, Working hours: 12844 h
MADISA

ce plateforks2 wheel drivesingle speed transmission, Conditions
Jungheinrich ETR345A, 11,700 USDMisc Forklifts
Nava, MX
Year: 2015, Working hours: 5018 h
MADISA
, Conditions
Caterpillar MITSUBISHI FB20NT, 6,300 USDMisc Forklifts
San Nicolás De Las Garza, MX
Year: 2011, Working hours: 4030 h
MADISA
Caterpillar MITSUBISHI FGC40K, 20,000 USDMisc Forklifts
Saltillo, MX
Year: 2016, Working hours: 13094 h
MADISA
, Conditions
Jungheinrich ETG230-36V, 15,200 USDMisc Forklifts
Juárez, MX
Year: 2015, Working hours: 1246 h
MADISA
, Conditions
Caterpillar MITSUBISHI FGC40K, 19,500 USDMisc Forklifts
Saltillo, MX
Year: 2016, Working hours: 13990 h
MADISA
, Conditions
Caterpillar MITSUBISHI FGC15N-LE, 5,850 USDMisc Forklifts
Juárez, MX
Year: 2013, Working hours: 14937 h
MADISA

ce platefire extinguisherforks2 wheel drivesingle speed transmission, Conditions
 
Compare products
1..252627