CAT LIFT TRUCKS GP25N5-LE - LPG trucks - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

CAT LIFT TRUCKS GP25N5-LE

CAT LIFT TRUCKS GP25N5-LE

Year
2019
Working hours
6,014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Chihuahua
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS GP25N5-LE
MADISA
CategoryLPG trucks
Serial NumberAT35A07783
Unit NumberP018652
Catalog Number10129488
Year2019
Hours6,014 h
CountryMexico
LocationChihuahua, Mexico
Pricing
Price Excluding Tax24,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Back-up AlarmBack-up Alarm
Engine Type - Natural GasEngine Type - Natural Gas
Fire ExtinguisherFire Extinguisher
Tire Type - SolidTire Type - Solid
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
200
  • No
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
200
  • Yes
  • No
  • Yes
  • Good
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering