Mitsubishi FG30N - forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

Mitsubishi FG30N

Mitsubishi FG30N

Year
2017
Working hours
7,239 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandMitsubishi FG30N
TOROMONT MATERIAL HANDLING
Categoryforklifts
Serial NumberAF13G01297
Unit NumberLQ199078
Catalog Number10073631
Year2017
Hours7,239 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax28,282 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
ELEVATED AIR INTAKEELEVATED AIR INTAKE
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information186" TRIPLEX, 85.5 OAL, 37" FFH
3 SECTION VALVE
6000LB CAPACITY
AMBER STROBE LIGHT
DRAWBAR PIN
DUAL PANORAMIC REAR VIEW MIRROR
FORKS 48"
INTEGRAL SIDESHIFTER
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering