Mitsubishi FG25N_MT

Mitsubishi FG25N_MT

Price
17,250 USD
Year
2012
Working hours
3049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FG25N_MT
NMC
Categoryforklifts
Serial NumberAF17D31899
Unit NumberEQN112238
Catalog NumberCU4527106
Manufacturing Year2012
Hours3049 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax17,250 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationDUAL FUEL GAS/LP
170" MFH / 78.5" OALH / 30.5" FFH TRIPLEX
FORKLIFT PNU 5000#
S/S CARR 39.5" CLII INTEGRAL
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
Features
Additional InformationDUAL FUEL GAS/LP
170" MFH / 78.5" OALH / 30.5" FFH TRIPLEX
FORKLIFT PNU 5000#
S/S CARR 39.5" CLII INTEGRAL
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone