Mitsubishi FG25N_MT

Mitsubishi FG25N_MT

Price
18,500 USD
Year
2012
Working hours
2701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FG25N_MT
NMC
Categoryforklifts
Serial NumberAF17D31935
Unit NumberEQN112237
Catalog NumberCU4527104
Manufacturing Year2012
Hours2701 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax$ 18,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information170" MFH / 78.5" OALH / 30.5" FFH TRIPLEX
FORKLIFT PNU 5000#
OHG LOWERED 3"
S/S CARR 39.5" CLII INTEGRAL
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
SOLID PNEUMATIC TIRES
DUAL FUEL GAS/LP
OVERHEAD GUARD LOWERED 3"
Features
Additional Information170" MFH / 78.5" OALH / 30.5" FFH TRIPLEX
FORKLIFT PNU 5000#
OHG LOWERED 3"
S/S CARR 39.5" CLII INTEGRAL
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
SOLID PNEUMATIC TIRES
DUAL FUEL GAS/LP
OVERHEAD GUARD LOWERED 3"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources