Mitsubishi FG25N_MT

Mitsubishi FG25N_MT

Price
19,500 USD
Year
2013
Working hours
4215 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FG25N_MT
NMC
Categoryforklifts
Serial NumberAF17D33335
Unit NumberEQN085387
Catalog NumberCU4337991
Manufacturing Year2013
Hours4215 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 19,500
Tax-
Price Including Tax-
Features
Additional InformationDUAL FUEL GAS/LP
FORKLIFT PNU 5000#
INTEGRAL SIDE SHIFTER
SOLID PNEUMATIC TIRES - NEW
STEERING WHEEL KNOB
TRIPLEX MAST 188" MFH / 84.5" OAL / 36" FFH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone