Jungheinrich EKX514-80V - forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

Jungheinrich EKX514-80V

Jungheinrich EKX514-80V

Benefits Dealer Certified
Year
2017
Working hours
352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
West Sacramento, CA
+1 916 373 4112
Show phone number
Basic information
BrandJungheinrich EKX514-80V
HOLT OF CALIFORNIA
Categoryforklifts
Serial NumberFN541750
Unit NumberGW17-58
Catalog Number10133899
Year2017
Hours352 h
CountryUnited States
LocationWest Sacramento, United States
Pricing
Price Excluding Tax78,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3000# CAP 80V MAN UP TURRET, 177/107"MAIN MAST, W/70" AUX LFT, MAST DISASSEMBLED, SIDESHIFT ATT, 4 BATTERY ROLLERS, SINGLE TRAY, CRANE ARM 4PALLET DRIVE DIR B12 , WIDTH OVER AXLE B2=63"/1600 MM, SINGLE HAND OPERATION IN AISLE
ADDITIONAL LIFT CUT-OUT W/OVRIDE ,ADDL DRIVE LIMIT W/OVERRIDE, AUDIBLE WARNIN SIGNAL FOR MOTION FLOOR SPOT, LOAD DIRECTION BLUE FLOOR SPOT, DRIVE DIRECITON BLUE, DC/DC CONVERTER; 24V/150W,REAR VIEW MIRRORS - LEFT & RIGHT
CLIP BOARD
SYNCHRONIZED TRAVERSE OUTSIDE AISLE W/FORK FLOOR PRO,WIREGUIDANCE (IF)STD 7KHZ/100MA, END OF AISLE CONTROL VIA TRANSPONDERS, AREA DEPENDENT TRAVEL SPEEDCONTROL VIA ,WIRE GUIDANCE FREQUENCY TOGGLESWITCH F1-F2
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering