Crown C5105050

Crown C5105050

Price
17,500 USD
Year
2013
Working hours
3028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown C5105050
Categoryforklifts
Serial NumberTT188LPRDSSH2421S2
Unit Number471349
Catalog NumberCU4510269
Manufacturing Year2013
Hours3028 h
CountryUnited States
LocationDenver, CO
Pricing
Price Excluding Tax$ 17,500
Tax-
Price Including Tax-
Features
Accessories
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
Additional Information"AS IS / AS RECEIVED"
2 WHEEL DRIVE /CONTROLS, LEVERS
2013 CROWN C5 1050-50 FORKLIFT
ALARM, TRAVEL / OROPS
BACK TIRES,OUITRACMAX 6.00-9
CAPACITY: 5000 LBS
CARRIAGE: SIDE SHIFT
CONSIGNMENT
ENGINE: 4 CYL / LPG
FIBERGLASS BODY / SIT-DOWN STEER
FORKS: 42X4X1.8 ITA CLASS II
FRONT TIRES,OUITRACMAX 7.00-12
LIGHTING, WORK
PNEUMATIC CUSHION TIRES
SEAT, VINYL STANDARD
STRAIT MAST: 3 STAGE
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • cooling system
  • transmission
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
cooling system
  • GoodBelt driven
  • Good
transmission
  • Good
  • Good
comments, misc. repairs, general remarks
  • Forklift is in good operating condition , consignment unit
tires
  • Rear 6.00-9 front 7.00-12
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire SizeOuitracmax1670NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone