Quick Search

Caterpillar GP35N5-LE

Caterpillar GP35N5-LE

Price
$25,300
Year
2017
Working hours
9,952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Maquinas Diesel SA de CV
Chihuahua
+52 8184002083
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar GP35N5-LE
MADISA
Categoryforklifts
Serial NumberAT13G50385
Unit NumberP011648
Catalog Number4755186
Year2017
Hours9,952 h
CountryMexico
LocationChihuahua
Pricing
Price Excluding Tax25,300 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
2 WHEEL DRIVE2 WHEEL DRIVE
ENGINE TYPE - GASENGINE TYPE - GAS
BACK-UP ALARMBACK-UP ALARM
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
Additional informationCARRIAGE, SIDE SHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
410
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
300
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
200
  • Good
  • Good
hydraulics
200
  • Good
  • Good
final drives
100
  • Good
tires
  • 90% TRASERAS DELANTERAS 50%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering