Currently 17625 machines for sale
Quick Search

Used Forklifts for Sale

Forklifts are an integral part of warehousing operations, as well as many construction job sites. We understand that many fleet managers and business owners are looking for ways to expand their options affordably. That’s why we work with our network of Cat® dealers throughout the U.S. and around the globe to provide easy access to a variety of used forklifts for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
forklifts
x
13 Search results for "Current filter"
Displaying: 1 - 13 Sort by: 
CAT MITSUBISHI GP25N5-LE, 26,9002019
West Sacramento, CA
6,532 h Dealer Certified

See Details
CAT MITSUBISHI GP25N5-LE, 26,9002018
West Sacramento, CA
8,198 h Dealer Certified

See Details
CAT MITSUBISHI 2C50004-LE, 20,9002017
West Sacramento, CA
10,791 h Dealer Certified

See Details
CAT MITSUBISHI GP25N5-LE, 24,9002016
Stockton, CA
5,325 h Dealer Certified

See Details
Komatsu FG25ST-41999
Colby, KS
3,638 h Conditionstransmission - single speedhydrostatic steeringengine type - field gaslightingforks - pallet

See Details
CAT P6000-GLE, 22,1002015
Anchorage, AK
658 hpneumatic tires

See Details
Combilift 44S, 45,0002014
Montgomery, AL
1,565 h

See Details
CAT P6000-GLE, 20,1002015
Fife, WA
4,067 hpneumatic tires

See Details
CAT P6000-GLE, 21,7002015
Fairbanks, AK
2,497 hpneumatic tires

See Details
CAT GP30N5, 41,6002020
Wenatchee, WA
586 h

See Details
MAXI-LIFT FGL30T-AW3, 23,6002018
Cuauhtemoc
544 h Conditionsengine type - gasforkssingle speed transmission

See Details
MAXI-LIFT FGL25T-WA3, 19,90020182,297 h Conditions2 wheel drivepneumatic tiresengine type - gascarriage, side shift

See Details
Combilift 20SE2016
Torreon
11,396 h Conditions

See Details

forklifts