Caterpillar LIFT TRUCKS GP25N5-GLE_MC

Caterpillar LIFT TRUCKS GP25N5-GLE_MC

Price
24,250 USD
Year
2016
Working hours
3,403 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS GP25N5-GLE_MC
NMC
Categoryforklifts
Serial NumberAT35A01954
Unit NumberEQN143777
Catalog NumberCU4757594
Manufacturing Year2016
Hours3,403 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax24,250 USD
Tax-
Price Including Tax-
Details
Additional information188" MFH / 84.5" OALH / 36" FFH TRIPLEX
39.5" WIDE ITA CLASS II INTEGRAL SIDESHIFTER
5000 LB CAPACITY GAS/LP DUAL FUEL
NEW SEAT
SINGLE FUNCTION INTERNAL HOSING - TRIPLEX MAST
NEW PAINT
FORKLIFT PNU 5000#
NEW SOLID PNEUMATIC SINGLE DRIVE & STEER TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 x2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone