Caterpillar FG40N1

Caterpillar FG40N1

Price
31,000 USD
Year
2017
Working hours
12,727 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar FG40N1
Categoryforklifts
Serial NumberAF4010300
Unit NumberP010188
Catalog NumberCU4704598
Manufacturing Year2017
Hours12,727 h
CountryMexico
LocationSaltillo
Pricing
Price Excluding Tax31,000 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
BEACONBEACON
FORKSFORKS
ENGINE TYPE - GASENGINE TYPE - GAS
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
BACK-UP ALARMBACK-UP ALARM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • tires
general appearance
  • Yes
  • Yes
  • Equipo requiere pintura general
  • Good
  • Good
  • FairRequiere pintura general y presenta golpes en guardas
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good2 espejos
  • Good
gauges, operator station, console
  • No tiene tapete, guardas dobladas y tornillería faltante, presenta códigos activos E-43, E26
  • Good
  • Good
  • FairRasgado
  • Good
engine
  • Requiere limpieza
  • Fair
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • GoodPresenta fuga por manguera
steering
  • Yes
  • Yes
  • Good
  • GoodPoco juego
hydraulics
  • FairAlgunas mangueras con forro dañado
  • Good
attachments / work tools
  • Yes48 pulgadas, seguros dañados
  • Carro portahorquillas y mástil con juego
final drives
  • Good
tires
  • Presentan cortes
  • Delantero 8.25X15 con 30 % de vida útil; Traseros 7.00X12 con 50% de vida útil
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Carlos Galan Flores
Mexico
Telephone:+52 8184002083
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone