Caterpillar 2P60004-GL

Caterpillar 2P60004-GL

Price
14,400 USD
Year
2014
Working hours
8090 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 2P60004-GL
Categoryforklifts
Serial NumberAT13F40531
Unit NumberM21247
Catalog NumberCU4471807
Manufacturing Year2014
Hours8090 h
CountryMexico
LocationCuauhtemoc
Pricing
Price Excluding Tax$ 14,400
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
FORKSFORKS
2 WHEEL DRIVE2 WHEEL DRIVE
ENGINE TYPE - GASENGINE TYPE - GAS
BACK-UP ALARMBACK-UP ALARM
SOLID TIRESSOLID TIRES
CUSHION TIRESCUSHION TIRES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairCUENTA CON GOLPES EN CONTRAPESO
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
safety items
  • Good
  • Good
  • PoorN/A
  • Good
  • No
gauges, operator station, console
  • PoorN/A
  • Good
  • PoorN/A
  • Good
  • PoorN/A
  • PoorN/A
  • Good
  • PoorN/A
  • Good
  • PoorN/A
  • No
  • No
  • No
engine
  • FairSE RECOMIENDA SU REEMPLAZO
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
hydraulics
  • Good
  • Good
attachments / work tools
  • Yes
final drives
  • Good
tires
  • NEUMATICOS DELANTEROS CON UN 80% DE VIDA UTIL Y TRASEROS CON UN 40% DE VIDA UTIL.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoYesNo
Tire SizeNoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Edgar Mendoza Martinez
Mexico
Telephone:+52 81 84002000 ext 407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone