Quick Search

CAT GP30N5

CAT GP30N5

Year
2023
Working hours
325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Fairbanks, AK
+1 406 656 0202
Show phone number
Basic information
BrandCAT GP30N5
N C MACHINERY CO.
CategoryLPG trucks
Serial NumberAT13G20287
Unit Number21V1084
Catalog Number10116058
Year2023
Hours325 h
CountryUnited States
LocationFAIRBANKS, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(DUAL FUEL)
1.8" X 4.9" X 48" HOOK TYPE-
186.0" MFH/85.5"OAL/37.0"FFH
39.5" WIDE ITA CLASS III HANG-ON
39.5" WIDE ITA CLASS III HOOK
4-SECTION VALVE W/ COWL MOUNTED
6000LB LP PNEUMATIC FORKLIFT
AIR-FILLED PNEUMATIC SINGLE
DRIVE AND STEER TIRES
DUAL FUNCTION INTERNAL HOSEING-
ENGING
GK25 2.5L 4 CYLINDER GAS/LPG
LEVERS
Online Owner's Manual
PALLET
SIDESHIFTER
SINGLE SPEED POWERSIFT TRANS.
STANDARD OVERHEAD GUARD
STANDARD TILT CYLINDERS
TRIPLEX
TRIPLEX MAST
TYPE CARRIAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering