Quick Search

CAT GP30N

CAT GP30N

Year
2019
Working hours
2,006 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Monroe, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT GP30N
N C MACHINERY CO.
CategoryLPG trucks
Serial NumberAT13G03919
Unit Number19V01115
Catalog Number4625046
Year2019
Hours2,006 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax45,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadiatorRadiator
Additional information186"MFH/85.5"OALH/37.0"FFT TRIPL
39.5" WIH ITA CLASS III HANGON
39.5"WIDE ITA CLASS III HOOK
4-SECTION VALVE W/COWL MOUNTED
4-SECTION VALVE WITH LEVERS
48" HIGH LOAD BACKREST EXTENSION
ALUMINUM CORE CORRUGATED FIN
ALUMINUM LP TANK. HORZ FILL 43#
AMBER STROB LIGHT-MOUNTED BELOW
CATERPILLAR 6000LBS IC PNEUMATIC
CLIPBOARD HOLDER
DUAL FUNCTION INTERNAL HOSING-
ELECTRONIC BACK-UP ALARM
ENGINE PROTECTION SYSTEM
EPA COMPLIANT
FIRE EXTINGUISHER- MOUNTED TO
FKS 1.8"X4.9"X48"HOOK PALLET
FUEL SAVER MODE
FULL SUSPENSION VINYL SEAT
GENERIC CSM
GK 2.5L 4CYL GAS/LPG ENGINE
GROUND SPEED CONTROL
HEAVY DUTY COUNTERWEIGHT GRILL
HORIZONTAL TANK BRACKET
LEVERS
LIGHTS
OHG
ON OHG
Online Owner's Manual
OPERATION CONVENIENCE TRAY WITH
ORANGE SEAT BELT
PREMIUM LCD/LED DISPLAY
PRESENCE DETECTION SYSTEM
REAR LED STOP/TAIL/BACK-UP COMB.
RUBBER FLOOR MAT
SEPERATE BRAKE & INCHING PEDALS
SIDSHIFTER
SINGLE SPEED POWERSHIFT TRANSM.
SOLID PNEUMATIC SINGLE DRIVE &
STANDARD OVERHEAD GUARD
STANDARD TILT CYLINDERS
STEER TIRES
STERRING WHEEL KNOB
TRIPLEX MAST
TWO FORWARD LED WORKING LIGHTS
TYPE CARRIAGE
UL APPROVED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering