Quick Search

CAT GP25N5-GLE

CAT GP25N5-GLE

Year
2019
Working hours
2,169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Fife, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT GP25N5-GLE
N C MACHINERY CO.
CategoryLPG trucks
Serial NumberAT35A08154
Unit Number19V00754
Catalog Number4724576
Year2019
Hours2,169 h
CountryUnited States
LocationFIFE, United States
Pricing
Price Excluding Tax33,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information188"MFH/84.5"OALH/36.0"FFT TRIPL
39.5" WIDE ITA CLASS II HOOK
4-SECTION VALVE WITH LEVERS
48" HIGH LOAD BACKREST EXT.
AIR-FILLED PNEUMATIC SINGLE
ALUMINUM LP TANK HORIZONTAL FILL
CATERPILLAR 5000LBS IC PNEUMATIC
DRIVE
DUAL FUNCTION INTERNAL HOSING-
ENGINE BLOCK HEATER
FIRE EXTINGUISHER- MOUNTED TO
FKS 1.6"X3.9"X48"HOOK PALLET
FULL SUSPENSION VINYL SEAT
GAS/LP DUAL FUEL
GK25 2.5L 4 CYLINDER GAS/LPG
OHG LEG
Online Owner's Manual
RADIATOR SCREEN
SINGLE SPEED POWERSHIF TRANSM
STEERING WHEEL KNOB
STERRING WHEEL KNOB
TRIPLEX MAST
TYPE
UNDERBELLY SCREEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering