Quick Search

CAT LIFT TRUCKS GC70KPR5-L

CAT LIFT TRUCKS GC70KPR5-L

Year
2013
Working hours
8,971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS GC70KPR5-L
TOROMONT MATERIAL HANDLING
Categoryforklifts
Serial NumberAT89B00130
Unit NumberLQ169497
Catalog Number10105561
Year2013
Hours8,971 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
Product LinkProduct Link
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Additional information188" MFH / 99.5" OALH / 51.5" FFH TRIPLEX MAST
4 SECTION VALVE
Capacity : 15,500lbs
DUAL ELEMENT AIR CLEANER
FORKS 48"
LPG Swing Down Bracket
Protection Sold As-Is / No Warranty
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering