X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25589 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Country
+
Dealer
+
Country
+
Features
+

forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Forklifts for Sale

Forklifts are an integral part of warehousing operations, as well as many construction job sites. We understand that many fleet managers and business owners are looking for ways to expand their options affordably. That’s why we work with our network of Cat® dealers throughout the U.S. and around the globe to provide easy access to a variety of used forklifts for sale.

56 Search results for "Current filter"
1..345
Displaying: 49 - 56 Sort by:   ads/page
Caterpillar FGC15N4, 7,500 USDforklifts
Cuauhtemoc, MX
Year: 2014, Working hours: 15703 h
MADISA

engine type - gasforkssingle speed transmissionsolid tires, Conditions
Mitsubishi FGC25N4-LE, 10,500 USDforklifts
Cuauhtemoc, MX
Year: 2015, Working hours: 7466 h
MADISA

engine type - gasback-up alarmsingle speed transmission, Conditions
Caterpillar LIFT TRUCKS FGC15N, 6,300 USDforklifts
Juárez, MX
Year: 2013, Working hours: 14266 h
MADISA

engine type - gasforks2 wheel drivesolid tirescushion tires, Conditions
Caterpillar LIFT TRUCKS GP45N1-GLE, 38,000 USDforklifts
Cuauhtemoc, MX
Year: 2015, Working hours: 6023 h
MADISA

engine type - gasce plateforkssingle speed transmissionsolid tires, Conditions
Caterpillar MITSUBISHI FGC15N, 6,750 USDforklifts
Juárez, MX
Year: 2013, Working hours: 13847 h
MADISA

engine type - gasforks2 wheel drivesingle speed transmission, Conditions
Caterpillar MITSUBISHI FGC15N-LE, 4,500 USDforklifts
Juárez, MX
Year: 2013, Working hours: 16243 h
MADISA

engine type - gasforks2 wheel drivesingle speed transmission, Conditions
Caterpillar MITSUBISHI FGC25N4-LE, 9,000 USDforklifts
Juárez, MX
Year: 2015, Working hours: 8951 h
MADISA

engine type - gasce plateforks2 wheel drivesingle speed transmission, Conditions
Caterpillar LIFT TRUCKS FGC15N, 6,300 USDforklifts
Juárez, MX
Year: 2013, Working hours: 14138 h
MADISA

engine type - gasforks2 wheel drivesingle speed transmissionsolid tires, Conditions
 
Compare products
1..345