X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15311 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Forklifts for Sale

Forklifts are an integral part of warehousing operations, as well as many construction job sites. We understand that many fleet managers and business owners are looking for ways to expand their options affordably. That’s why we work with our network of Cat® dealers throughout the U.S. and around the globe to provide easy access to a variety of used forklifts for sale.

47 Search results for "Current filter"
1..234
Displaying: 25 - 36 Sort by:   ads/page
Caterpillar GP30N5-LE, 18,900 USDforklifts
Chihuahua, MX
Year: 2016, Working hours: 7,481 h
MADISA

engine type - gas2 wheel driveback-up alarmsingle speed transmissionsolid tires, Conditions
Caterpillar FGC25N, On Requestforklifts
Saltillo, MX
Year: 2016, Working hours: 12,752 h
MADISA

engine type - gasforksback-up alarmsingle speed transmissioncushion tires, Conditions
Caterpillar GP40N1-LE, 41,300 USDforklifts
Chihuahua, MX
Year: 2017, Working hours: 6,680 h
MADISA

engine type - gas2 wheel driveback-up alarmsingle speed transmissionsolid tires, Conditions
Caterpillar GP30N5-LE, On Requestforklifts
Chihuahua, MX
Year: 2017, Working hours: 3,656 h
MADISA

engine type - gas2 wheel driveback-up alarmsingle speed transmissionsolid tires, Conditions
Caterpillar GP40N1, On Requestforklifts
Saltillo, MX
Year: 2018, Working hours: 5,077 h
MADISA

engine type - gasforksback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar MITSUBISHI FG25N5-GLE, 18,000 USDforklifts
Puebla, MX
Year: 2017, Working hours: 9,799 h
MADISA

engine type - gasforksback-up alarmtwo speed transmissionsolid tires, Conditions
Mitsubishi FG25N5-LE, 19,000 USDforklifts
Tlalnepantla De Baz, MX
Year: 2016, Working hours: 5,239 h
MADISA

engine type - gasbeaconforksback-up alarmsolid tires, Conditions
Mitsubishi FG25, 15,300 USDforklifts
Puebla, MX
Year: 2015, Working hours: 5,568 h
MADISA

engine type - gasforksback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar LIFT TRUCKS P100002DA, 24,900 USDforklifts
Cuahutemoc, MX
Year: 2011, Working hours: 14,088 h
MADISA

engine type - gasforkssolid tires, Conditions
Caterpillar FGC25N, On Requestforklifts
Saltillo, MX
Year: 2018, Working hours: 3,314 h
MADISA

engine type - gasforksback-up alarmsingle speed transmissioncushion tires, Conditions
Caterpillar GP35N5-LE, 20,400 USDforklifts
Chihuahua, MX
Year: 2017, Working hours: 13,163 h
MADISA

engine type - gas2 wheel driveback-up alarmsingle speed transmissionsolid tires, Conditions
Caterpillar LIFT TRUCKS GP40N1-GLE, 28,000 USDforklifts
Saltillo, MX
Year: 2015, Working hours: 2,712 h
MADISA

engine type - gasbeaconsingle speed transmissionsolid tires, Conditions
 
Compare products
1..234