X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 9645 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Country
+
Dealer
+
Country
+
Features
+

forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Forklifts for Sale

Forklifts are an integral part of warehousing operations, as well as many construction job sites. We understand that many fleet managers and business owners are looking for ways to expand their options affordably. That’s why we work with our network of Cat® dealers throughout the U.S. and around the globe to provide easy access to a variety of used forklifts for sale.

36 Search results for "Current filter"
Displaying: 13 - 24 Sort by:   ads/page
Caterpillar LIFT TRUCKS GP25K_MC, 12,500 USDforklifts
Norfolk, NE, US
Year: 1997, Working hours: 9026 h
NMC
24h Caterpillar GP25N5-LE, 20,240 USDforklifts
Reynosa, MX
Year: 2017, Working hours: 8068 h
MADISA

engine type - gasforksback-up alarmsingle speed transmissionsolid tires, Conditions
7d Mitsubishi FG25N5-LE, 18,525 USDforklifts
Tlalnepantla De Baz, MX
Year: 2016, Working hours: 5479 h
MADISA

engine type - gasforksback-up alarmtwo speed transmissionsolid tires, Conditions
7d Mitsubishi FG25N5-LE, 19,000 USDforklifts
Tlalnepantla De Baz, MX
Year: 2016, Working hours: 5239 h
MADISA

engine type - gasforksback-up alarmtwo speed transmissionsolid tires, Conditions
7d Mitsubishi FGC15N4-LE, 13,600 USDforklifts
Tlalnepantla De Baz, MX
Year: 2014, Working hours: 4522 h
MADISA

engine type - gasforksback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar MITSUBISHI GP25N5-LE, 17,000 USDforklifts
Puebla, MX
Year: 2016, Working hours: 8192 h
MADISA

engine type - gasforksback-up alarmsingle speed transmissionsolid tires, Conditions
Caterpillar LIFT TRUCKS 2P7000, 16,000 USDforklifts
Tuxtla Gutierrez, MX
Year: 2013, Working hours: 7780 h
MADISA

engine type - gassingle speed transmissionsolid tirescushion tireshydrostatic transmission, Conditions
Caterpillar LIFT TRUCKS 2P7000, 19,000 USDforklifts
Cuauhtemoc, MX
Year: 2014, Working hours: 6280 h
MADISA

engine type - gassingle speed transmissionsolid tirescushion tireshydrostatic transmission, Conditions
Hyster S60FT, 9,500 USDforklifts
Juarez, MX
Year: 2013, Working hours: 9957 h
MADISA

engine type - gassingle speed transmissionsolid tirescushion tireshydrostatic transmission, Conditions
Caterpillar 2P6000, 17,700 USDforklifts
Chihuahua, MX
Year: 2014, Working hours: 4009 h
MADISA

engine type - gaselevated air intakesingle speed transmissionsolid tireshydrostatic transmission, Conditions
Caterpillar LIFT TRUCKS 2P7000, 20,000 USDforklifts
Cuauhtemoc, MX
Year: 2014, Working hours: 5497 h
MADISA

engine type - gassingle speed transmissionsolid tirescushion tireshydrostatic transmission, Conditions
Caterpillar 2P7000, 17,000 USDforklifts
Chihuahua, MX
Year: 2013, Working hours: 6673 h
MADISA

engine type - gashydrostatic steeringsingle speed transmissionsolid tireshydrostatic transmission, Conditions
 
Compare products
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources