Mitsubishi FB16PNT_MT

Mitsubishi FB16PNT_MT

Price
13,500 USD
Year
2015
Working hours
4291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FB16PNT_MT
NMC
CategoryElectric Forklifts
Serial NumberEFB2500317
Unit NumberEQN083308
Catalog NumberCU4388331
Manufacturing Year2015
Hours4291 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 13,500
Tax-
Price Including Tax-
Features
Additional Information187" MFH / 84" OALH / 34" FFH TRIPLEX
3 WAY PIPING F/TRIPLEX MAST
CASCADE 36" HANG-ON SIDESHIFTER (37" WIDTH OVER LB
FORKLIFT 3W ELECTRIC PNU 3000#
SGL FNCT INT HOSE - TRI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone