Mitsubishi 2EP8000

Mitsubishi 2EP8000

Price
45,000 USD
Year
2015
Working hours
1,501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi 2EP8000
WYOMING MACHINERY
CategoryElectric Forklifts
Serial NumberFN484609
Unit NumberFN484609
Catalog NumberCU4749975
Manufacturing Year2015
Hours1,501 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax45,000 USD
Tax-
Price Including Tax-
Details
Additional informationSOLID PNUEMATIC NON-MARKING TIRE
FORK POSITIONER 1190 MM 55-1039
2 ADDITIONAL HYDRAULIC FUNTIONS
8000LB CAPACITY 80 VOLT ELECTRIC
CATERPILLAR 8000 LB 80 VOLT
46.8" X 48" LBR WELDMENT
191" MFH/92" OALH/64" FFH TRIPLE
48" HIGH, 49.6 WIDE
SEAT MSG 65 ERGO (CLOTH COVERED)
PANORAMIC REAR VIEW MIRROR
2.00"X4.90"X47" HOOK TYPE
STANDARD PERFORMANCE
2 FRONT & 2 REAR HALOGEN WORKING
STROBE LIGHT FLUSH W/ OVERHEAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone