Quick Search

Jungheinrich ETR345

Jungheinrich ETR345

Year
2015
Working hours
863 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
San Nicolás De Las Garza
+52 8184002000
Show phone number
Basic information
BrandJungheinrich ETR345
MADISA
CategoryElectric Forklifts
Serial Number82820699
Unit NumberP005856
Catalog Number4668126
Year2015
Hours863 h
CountryMexico
LocationSan Nicolás de las Garza, Mexico
Pricing
Price Excluding Tax22,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FORKSFORKS
CUSHION TIRESCUSHION TIRES
Additional informationCUSHION TIRES
ENGINE TYPE - ELECTRIC
FORKS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Piso anti- derrapante de lugar de operador deteriorada, no afecta su operación.
  • GoodNO cuenta con batería.
  • Good
  • FairGuardas plásticas deterioradas.
  • Good
safety items
110
  • Good
  • FairMica de protección deteriorada.
gauges, operator station, console
300
  • No
  • No
  • No
  • Cubierta de testigos de advertencia en tablero dañada
  • Good
  • Good
  • Good
engine
  • Motor eléctrico de 36 volts.
steering
  • Yes
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes42 in.
tires
  • 75% de vida remanente.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNo
Tire SizeNo
comments, misc. repairs, general remarks
  • NO incluye batería, NO incluye el cargador.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering