Quick Search

Jungheinrich ETR345

Jungheinrich ETR345

Price
$32,300
Year
2017
Working hours
1,258 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Maquinas Diesel SA de CV
Reynosa
+52 8184002083
Show phone number
  • Basic information
  • Details
Basic information
BrandJungheinrich ETR345
CategoryElectric Forklifts
Serial Number82822984
Unit NumberP011331
Catalog Number4663942
Year2017
Hours1,258 h
CountryMexico
LocationReynosa
Pricing
Price Excluding Tax32,300 USD
Tax-
Price Including Tax-
Details
Accessories
BEACONBEACON
FORKSFORKS
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
CUSHION TIRESCUSHION TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Yes
  • Good
  • GoodPintura aceptable como equipo usado.
  • Good
  • Good
safety items
200
  • Good
  • GoodAcrílico protector en condiciones aceptables.
gauges, operator station, console
300
  • No
  • No
  • No
  • Good
  • Good
  • Good
engine
  • MOTOR DE TRACCIÓN 36V
steering
  • Yes
hydraulics
200
  • GoodLigeramente desgastadas de acuerdo a sus horas de trabajo, sin fugas.
  • Good
attachments / work tools
  • Yes42 in
comments, misc. repairs, general remarks
  • Capacidad 4 500 lb.
tires
  • 60%
  • 5X3.62in
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering