Jungheinrich ETR 345A

Jungheinrich ETR 345A

Price
33,300 USD
Year
2017
Working hours
25 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJungheinrich ETR 345A
MADISA
CategoryElectric Forklifts
Serial Number82823098
Unit NumberP010941
Catalog NumberCU4640087
Manufacturing Year2017
Hours25 h
CountryMexico
LocationTlalnepantla De Baz
Pricing
Price Excluding Tax33,300 USD
Tax-
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
BACK-UP ALARMBACK-UP ALARM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
steering
  • Yes
  • Yes
hydraulics
  • Good
  • Good
attachments / work tools
  • YesHorquillas de 42 pulgadas.
final drives
  • Good
tires
  • 70% de vida útil promedio.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoNoNo
Tire SizeNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Carlos Galan Flores
Mexico
Telephone:+52 8184002083
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone