Quick Search

CAT LIFT TRUCKS ETR230-36V

CAT LIFT TRUCKS ETR230-36V

Year
2014
Working hours
3,246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Tlalnepantla De Baz
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS ETR230-36V
MADISA
CategoryElectric Forklifts
Serial Number2JR3090054
Unit NumberM20964
Catalog Number4522936
Year2014
Hours3,246 h
CountryMexico
LocationTlalnepantla de Baz, Mexico
Pricing
Price Excluding Tax20,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
SOLID TIRESSOLID TIRES
FORKSFORKS
BACK-UP ALARMBACK-UP ALARM
CARRIAGE, SIDE SHIFTCARRIAGE, SIDE SHIFT
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
FLOATING POWERTRAINFLOATING POWERTRAIN
Additional informationBACK-UP ALARM
BEACON
CARRIAGE, SIDE SHIFT
ENGINE TYPE - ELECTRIC
FIRE EXTINGUISHER
FLOATING POWERTRAIN
FORKS
LIGHTING
SINGLE SPEED TRANSMISSION
SOLID TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
410
  • No
  • Yes
  • Solo tiene daños en pintura por raspones.
  • Good
  • FairPresenta raspones
  • Good
  • Good
  • Good
safety items
200
  • Cuenta con faro guía
  • Good
  • GoodSin rops estructura en buenas condiciones.
gauges, operator station, console
200
  • No
  • No
  • No
  • Estacion de operador en buenas condiciones, no está roto ni desgastado.
  • Good
  • Good
engine
  • Motor electrico
transmission
200
  • GoodPedal de avance en buenas condiciones, operando correcto.
  • Good
steering
100
  • Yes
  • Yes
  • Yes
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
final drives
100
  • GoodDirección por un motor electrico.
tires
  • llanta loca 10cm de ancho con 50% de vida restante, llanta de traccion 3.4cmx12.7ancho, llantas derantes 1cmx6.7ancho
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire SizeS/M80NoNoNo
comments, misc. repairs, general remarks
  • Tiene la bateria M21342
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering