Quick Search

CAT LIFT TRUCKS EKS308

CAT LIFT TRUCKS EKS308

Year
2010
Working hours
4,078 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Juárez
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS EKS308
MADISA
CategoryElectric Forklifts
Serial NumberFN409618
Unit NumberMU2320
Catalog Number4539967
Year2010
Hours4,078 h
CountryMexico
LocationJuárez, Mexico
Pricing
Price Excluding Tax5,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
BEACONBEACON
SOLID TIRESSOLID TIRES
2 WHEEL DRIVE2 WHEEL DRIVE
FORKSFORKS
BACK-UP ALARMBACK-UP ALARM
CARRIAGE, SIDE SHIFTCARRIAGE, SIDE SHIFT
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
Additional information2 WHEEL DRIVE
BACK-UP ALARM
BEACON
CARRIAGE, SIDE SHIFT
ENGINE TYPE - ELECTRIC
FORKS
SINGLE SPEED TRANSMISSION
SOLID TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
111
  • Yes
  • Yes
  • PoorPresenta oxido, bateria estaba fuera de lugar
  • FairPresenta varios golpes y raspones
  • Good
safety items
101
  • PoorSin espejos
  • GoodSin rops, con seguridad
gauges, operator station, console
020
  • No
  • No
  • No
  • Fair
  • Fair
engine
  • Motor de avance y de bomba
transmission
100
  • Good
steering
  • Yes
  • El equipo estaba desarmado
hydraulics
200
  • Good
  • GoodSe ven bien
attachments / work tools
  • Yes
tires
  • Equipo no tenia sus ruedas
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering