Caterpillar LIFT TRUCKS P8000_MC

Caterpillar LIFT TRUCKS P8000_MC

Price
34,000 USD
Year
2014
Working hours
3842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS P8000_MC
NMC
CategoryElectric Forklifts
Serial NumberAT4000655
Unit NumberEQN106561
Catalog NumberCU4485136
Manufacturing Year2014
Hours3842 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$ 34,000
Tax-
Price Including Tax-
Features
Additional Information187" MFH / 90" OALH / 42" FFH TRIPLEX
DUAL FUEL
ELECTRIC PARK ENGAGE
FORKLIFT PNU 8000#
FRESH PAINT AND DECALS, INSPECTED & SERVICED.
NEW SOLID SOFT RIDES INCLUDED
SIDE SHIFTER
VERTICAL EXHAUST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone