Quick Search

Caterpillar MITSUBISHI 2EP8000

Caterpillar MITSUBISHI 2EP8000

Dealer Certified
Price
$71,900
Year
2016
Working hours
319 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Holt of California
West Sacramento, CA
+1 916 373 4112
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar MITSUBISHI 2EP8000
HOLT OF CALIFORNIA
CategoryElectric Forklifts
Serial NumberFN512924
Unit NumberLN16-51
Catalog Number4577839
Year2016
Hours319 h
CountryUnited States
LocationWest Sacramento, CA
Pricing
Price Excluding Tax71,900 USD
Tax-
Price Including Tax-
Details
Additional information8000# ELECTRIC 80 VOLT 4 WHEEL,
REAR VIEW MIRROR,
2 ADDTL HYD FNCTS W/ QD'S,
DC/DC CONVERTER,
SOLID NON-MARKS,
JOYSTICK CONTROL,
48" LOAD BACKREST,
BLUE LIGHT CONTINUOUS,
SIDESHIFT,
72" FORKS,
BRAKE LIGHTS,
LED FWD AND REAR LIGHTS,
185/91.5 TRIPLEX MAST,
REAR GRAB BAR W/ HORN,
WIDE STANCE,
RECONDITIONED 80 VOLT 750 AMP HR BATTERY,
80 VOLT CHARGER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering