Caterpillar MITSUBISHI EX5000

Caterpillar MITSUBISHI EX5000

Price
13,500 USD
Year
2011
Working hours
9816 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI EX5000
HOLT OF CALIFORNIA
CategoryElectric Forklifts
Serial NumberA4EC350398
Unit NumberLU18-64
Catalog NumberCU4432070
Manufacturing Year2011
Hours9816 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 13,500
Tax-
Price Including Tax-
Features
Additional Information5000# ELECTRIC SIT DOWN,
188/83.5 TRIPLEX MAST,
48" LBR,
SIDESHIFT,
SGL FNCT HOSING,
BOTTLERS TILT 9F/6B,
BATTERY SLIDE IN RAILS,
AMBER STROBE,
36V BATTERY AND CHARGER
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone