Caterpillar MITSUBISHI EX5000

Caterpillar MITSUBISHI EX5000

Price
11,900 USD
Year
2011
Working hours
9,637 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI EX5000
HOLT OF CALIFORNIA
CategoryElectric Forklifts
Serial NumberA4EC350401
Unit NumberLU18-65
Catalog NumberCU4432071
Manufacturing Year2011
Hours9,637 h
CountryUnited States
LocationWest Sacramento, CA
Pricing
Price Excluding Tax11,900 USD
Tax-
Price Including Tax-
Details
Additional information5000# ELECTRIC SIT DOWN,
188/83.5 TRIPLEX MAST,
48" LBR,
SIDESHIFT,
SGL FNCT HOSING,
BOTTLERS TILT 9F/6B,
BATTERY SLIDE IN RAILS,
AMBER STROBE,
36V BATTERY AND CHARGER
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone