Quick Search

Caterpillar EC25N2

Caterpillar EC25N2

Price
$20,000
Year
2016
Working hours
619 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Maquinas Diesel SA de CV
Monterrey La Fe
+52 8184002083
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar EC25N2
CategoryElectric Forklifts
Serial NumberATB3051111
Unit NumberP008196
Catalog Number4662564
Year2016
Hours619 h
CountryMexico
LocationMonterrey La Fe
Pricing
Price Excluding Tax20,000 USD
Tax-
Price Including Tax-
Details
Accessories
BEACONBEACON
FORKSFORKS
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
BACK-UP ALARMBACK-UP ALARM
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
Additional informationCARRIAGE, SIDE SHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • GoodEspejos en buenas condiciones.
gauges, operator station, console
300
  • No
  • No
  • No
  • Good
  • Good
  • GoodAsiento estándar.
engine
  • Motor eléctrico operando de forma adecuada.
steering
  • Yes
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes42 in.
tires
  • 90%
  • Delantera 21 x 7 x 15 y trasera 16 x 6 x 10.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire Manufacturer90NoNoNo
Tire Size90NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering