Caterpillar MITSUBISHI EC25LN2

Caterpillar MITSUBISHI EC25LN2

Price
18,900 USD
Year
2014
Working hours
5325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI EC25LN2
HOLT OF CALIFORNIA
CategoryElectric Forklifts
Serial NumberATB3130042
Unit NumberLN14-22
Catalog NumberCU2552567
Manufacturing Year2014
Hours5325 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$ 18,900
Tax-
Price Including Tax-
Features
Additional Information5500# SIT DOWN ELECTRIC
200/88" TRIPLEX MAST
AMBER STROBE - BELOW
REAR LED WORK LIGHTS
REAR VIEW MIRROR
STEER KNOB
HANG ON SIDESHIFT
DRIVE TIRES 21 X 7 X 15, STEER TIRES 16 X 6 X 10.5
NEW 48V BATTERY
NEW 48V AUTO START/STAOP CHARGER
4 WAY VALVE
42" FORKS
DUAL FUNC HOSING
BACKUP SMART ALARM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone