Quick Search

CAT LIFT TRUCKS E3000-AC

CAT LIFT TRUCKS E3000-AC

Year
2018
Working hours
32 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Chihuahua
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS E3000-AC
CategoryElectric Forklifts
Serial NumberA4EC141007
Unit NumberP014384
Catalog Number4846954
Year2018
Hours32 h
CountryMexico
LocationChihuahua, Mexico
Pricing
Price Excluding Tax18,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
SOLID TIRESSOLID TIRES
FORKSFORKS
Additional informationENGINE TYPE - ELECTRIC
FORKS
LIGHTING
SOLID TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
100
  • No
  • No
  • GoodSE ENTREGA PINTADO
safety items
100
  • Good
gauges, operator station, console
400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
200
  • Yes
  • Yes
  • Good
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
tires
  • LLANTAS TRASERAS LISAS 80% VIDA LLANTAS DELANTERAS 80% VIDA
comments, misc. repairs, general remarks
  • BATERIA 48 V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering