Caterpillar LIFT TRUCKS 2ET4000_MC

Caterpillar LIFT TRUCKS 2ET4000_MC

Price
14,500 USD
Year
2017
Working hours
8,831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2ET4000_MC
CategoryElectric Forklifts
Serial NumberFN517750
Unit NumberEQN126226
Catalog NumberCU4629832
Manufacturing Year2017
Hours8,831 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax14,500 USD
Tax-
Price Including Tax-
Details
Additional informationTRIPLEX MAST 216' MFH / 96"OAHL / 70" FFH
FORK POSITIONER
FORKLIFT 3W 4000# ELECTRIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 x2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone