Quick Search

CAT LIFT TRUCKS 2EP6000

CAT LIFT TRUCKS 2EP6000

Year
2017
Working hours
1,448 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Nava
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS 2EP6000
MADISA
CategoryElectric Forklifts
Serial NumberFN551777
Unit NumberP012082
Catalog Number4900979
Year2017
Hours1,448 h
CountryMexico
LocationNava, Mexico
Pricing
Price Excluding Tax32,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
SOLID TIRESSOLID TIRES
FORKSFORKS
CARRIAGE, SIDE SHIFTCARRIAGE, SIDE SHIFT
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
Additional informationCARRIAGE, SIDE SHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Good
  • GoodPintura aceptable.
  • Good
  • Good
  • Good
safety items
200
  • Good
  • GoodSolo un espejo retrovisor concavo.
gauges, operator station, console
300
  • No
  • No
  • No
  • Good
  • Good
  • GoodAsiento estándar sin amortiguador.
engine
  • Motor eléctrico 80 volts.
steering
100
  • Yes
  • Yes
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes42 in.
tires
  • 75% de vida remanente.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering