Quick Search

CAT LIFT TRUCKS ETG230-36V

CAT LIFT TRUCKS ETG230-36V

Year
2015
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
San Nicolás De Las Garza
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS ETG230-36V
MADISA
CategoryElectric Forklifts
Serial NumberA2JS110349
Unit NumberM22937
Catalog Number4665012
Year2015
Hours4 h
CountryMexico
LocationSan Nicolás de las Garza, Mexico
Pricing
Price Excluding Tax16,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
BEACONBEACON
SOLID TIRESSOLID TIRES
Additional informationBEACON
ENGINE TYPE - ELECTRIC
SOLID TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
100
  • No
  • No
  • No
  • Good
steering
  • Yes
hydraulics
200
  • Requiere revisión su funcionamiento.
  • Good
  • Good
attachments / work tools
  • NoNo cuenta con horquillas.
tires
  • 90%
  • Con corte en rodadura en llanta de dirección, no afecta la operción.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoNoNo
Tire SizeNoYesNo
comments, misc. repairs, general remarks
  • Equipo no operativo.
  • Falta arneses de sistema eléctrico.
  • Equipo sin batería.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering