Quick Search

CAT MITSUBISHI 2EPC5000

CAT MITSUBISHI 2EPC5000

Benefits Dealer Certified
Year
2016
Working hours
8,955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
West Sacramento, CA
+1 916 373 4112
Show phone number
Basic information
BrandCAT MITSUBISHI 2EPC5000
HOLT OF CALIFORNIA
CategoryElectric Forklifts
Serial NumberFN515790
Unit NumberLU22-28
Catalog Number4892438
Year2016
Hours8,955 h
CountryUnited States
LocationWest Sacramento, United States
Pricing
Price Excluding Tax32,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information5000# ELECTRIC SIT DOWN 80 VOLT,
185/86 TRIPLEX MAST,
INTEGRAL SIDESHIFTER,
47" FORKS,
2 ADDTL HYD FUNCTIONS,
LED FRONT AND REAR,
STROBE LIGHT
80 VOLT BATTERY & CHARGER
ENSOL 80V LITHIUM-ION BATTERY,
ENERSYS LITHIUM BATTERY CHARGER,
CASCADE FORK POSTIONER
FILE PHOTO REFLECTING APPEARANCE OF THIS FORKLIFT. THIS UNIT IS CURRENTLY UNDERGOING RECONDITIONING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering