Quick Search

CAT LIFT TRUCKS 2EP5000

CAT LIFT TRUCKS 2EP5000

Year
2018
Working hours
1,083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Quebec, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT LIFT TRUCKS 2EP5000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN588521
Unit NumberLQ210649
Catalog Number10128724
Year2018
Hours1,083 h
CountryCanada
LocationQUEBEC, Canada
Pricing
Price Excluding Tax44,110 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information185" MFH / 86" OALH / 62" FFH Triplex Mast
4 Section Valve With Hang On Sideshifter
Blue Light Reverse Activated
CAPACITY: 5000LBS
Forks 1.6"X4.7"X47" HOOK PALLET
LOAD BACKREST
PANORAMIC REAR VIEW MIRROR
Protection 90 Days / 500 Hours Whichever Comes First
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering