X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15280 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
Electric Forklifts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Country
+
Dealer
+
Country
+
Features
+

Electric Forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Electric Forklifts for Sale

Electric forklifts are an ideal equipment solution for indoor material handling applications. With their quiet, environmentally friendly performance, electric forklifts are typically used to lift goods in and out of racking and move loads around job sites at ground level. On Cat Used, you'll find used electric forklifts for sale with a wide variety of capabilities, so you can find the perfect match for your application.

50 Search results for "Current filter"
1..345
Displaying: 49 - 50 Sort by:   ads/page
Caterpillar EC25N3, 28,500 USDElectric Forklifts
Monterrey La Fe, MX
Year: 2020, Working hours: 5 h
MADISA

forksengine type - electricsingle speed transmissioncushion tires, Conditions
Jungheinrich EFG 110K, 10,900 USDElectric Forklifts
Juárez, MX
Year: 2011, Working hours: 592 h
MADISA

forks2 wheel driveengine type - electricback-up alarmcushion tires, Conditions
 
Compare products
1..345