Currently 17907 machines for sale
Quick Search

Used Electric Forklifts for Sale

Electric forklifts are an ideal equipment solution for indoor material handling applications. With their quiet, environmentally friendly performance, electric forklifts are typically used to lift goods in and out of racking and move loads around job sites at ground level. On Cat Used, you'll find used electric forklifts for sale with a wide variety of capabilities, so you can find the perfect match for your application.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Electric Forklifts
x
101 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Jungheinrich ETR345, 21,7002015
Mérida
3,025 h Conditionsengine type - electricforkscushion tires

See Details
Jungheinrich EFG 110K, 11,6002011
Juárez
593 h Conditions Protectionlightingengine type - electricce platebeacon2 wheel drive

See Details
Mitsubishi 2ET4000, 23,1522016
Pointe-claire, QC
381 hlightingengine type - electricfire extinguisherbeaconpneumatic tires

See Details
Jungheinrich ETR 230, 24,0002016
Tlalnepantla De Baz
1,305 h Conditionsengine type - electricbeaconforks

See Details
Jungheinrich ECR327, 7,2512018
Concord, ON
1,940 hengine type - electricforks

See Details
Jungheinrich ETG230, 10,2002016
San Nicolás De Las Garza
11,349 h Conditionsengine type - electricforksback-up alarmcushion tires

See Details
CAT 2EP5000, 32,3912018
Pointe-claire, QC
3,394 hlightingengine type - electricfire extinguisherback-up alarm

See Details
CAT EC30N2, 24,7482017
Concord, ON
3,582 hlightingengine type - electricfire extinguisherback-up alarmcushion tires

See Details
CAT 2EP6500, 31,2102017
Winnipeg, MB
5,086 hengine type - electricfire extinguisherpneumatic tiresback-up alarm

See Details
CAT 2EP5000, 31,1302017
Winnipeg, MB
4,539 hlightingengine type - electricfire extinguisherpneumatic tiresback-up alarm

See Details
CAT 2EP6500, 17,8332017
Winnipeg, MB
15,800 h Special Offerslightingengine type - electricfire extinguisherpneumatic tiresback-up alarm

See Details
CAT LIFT TRUCKS ETR230-36V, 20,8002014
Tlalnepantla De Baz
3,246 h Conditionslightingengine type - electricfire extinguisherbeaconsolid tires

See Details
Jungheinrich ETR230D, 18,3002013
Centro Tabasco
1,462 h Conditions Protectionengine type - electricbeaconforksback-up alarmcushion tires

See Details
CAT LIFT TRUCKS ETG230-36V, 15,5002015
Cuauhtemoc
4,465 h Conditionsengine type - electricforkssingle speed transmission

See Details
Jungheinrich ETR 345A, 17,0002016
Nava
9,278 h Conditionsengine type - electricforks

See Details
Jungheinrich ETR 235, 16,9002017
Tlalnepantla De Baz
13,490 h Conditionsengine type - electricsolid tiresforks

See Details
CAT LIFT TRUCKS E3000-AC, 18,9002018
Chihuahua
32 h Conditionslightingengine type - electricsolid tiresforks

See Details
CAT EC25N2, 21,7222018
Concord, ON
6,312 hlightingengine type - electricfire extinguisherback-up alarm

See Details
CAT 2EP6500, 15,6042016
Winnipeg, MB
16,642 h Special Offerslightingengine type - electricfire extinguisherpneumatic tiresback-up alarm

See Details
Jungheinrich ECR327A, 6,0042019
Winnipeg, MB
5,200 hengine type - electricforks

See Details
CAT EC25, 10,4802016
Stoney Creek, ON
13,567 h Special Offerslightingengine type - electricfire extinguisherback-up alarmcushion tires

See Details
Jungheinrich ETR 345A, 19,3002017
Tlalnepantla De Baz
60 h Conditionsengine type - electricfire extinguisherbeaconback-up alarm

See Details
Jungheinrich EZS 570NA, 11,7002017
Puebla
1,113 h Conditionsengine type - electricfire extinguisherback-up alarmtwo speed transmission

See Details
Jungheinrich EJE120, 3,0002016
San Nicolás De Las Garza
3,013 h Conditions Protectionengine type - electric

See Details
Show more results

Electric Forklifts