Currently 25209 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
Electric Forklifts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Country
+
Dealer
+
Country
+
Features
+

Electric Forklifts

Get an email alert when new equipment matching "Current filter" will be added

25 Search results for "Current filter"
Displaying: 13 - 24 Sort by:   ads/page
Caterpillar MITSUBISHI E6000, 26,900 USDElectric Forklifts
Sacramento, CA, US
Year: 2012, Working hours: 1114 h
HOLT OF CALIFORNIA
, Dealer Certified
Mitsubishi FB16PNT_MT, 13,500 USDElectric Forklifts
Omaha, NE, US
Year: 2015, Working hours: 4290 h
NMC
Crown PW3500, 5,000 USDElectric Forklifts
Birmingham, AL, US
Year: 2006, Working hours: 1590 h
THOMPSON LIFT TRUCK COMPANY
Caterpillar LIFT TRUCKS ET4000_MC, 6,750 USDElectric Forklifts
Lincoln, NE, US
Year: 2006, Working hours: 11155 h
NMC
Mitsubishi FB16PNT_MT, 13,500 USDElectric Forklifts
Norfolk, NE, US
Year: 2015, Working hours: 4034 h
NMC
Mitsubishi FB16PNT_MT, 13,500 USDElectric Forklifts
Lincoln, NE, US
Year: 2015, Working hours: 4313 h
NMC
Caterpillar LIFT TRUCKS EP6000, 38,500 USDElectric Forklifts
Omaha, NE, US
Year: 2010, Working hours: 300 h
NMC

engine type - electricpneumatic tires
Mitsubishi FB16PNT_MT, 13,500 USDElectric Forklifts
Omaha, NE, US
Year: 2015, Working hours: 4136 h
NMC
Mitsubishi FB20NT_MT, 9,750 USDElectric Forklifts
Des Moines, IA, US
Year: 2009, Working hours: 13470 h
NMC
Mitsubishi FB16PNT_MT, 13,500 USDElectric Forklifts
Doniphan, NE, US
Year: 2015, Working hours: 3774 h
NMC
Caterpillar LIFT TRUCKS E3500-AC, 11,500 USDElectric Forklifts
Gomez Palacios, MX
Year: 2012, Working hours: 9650 h
MADISA

forksengine type - electric
Caterpillar LIFT TRUCKS 2ET3000, 6,000 USDElectric Forklifts
Juarez, MX
Year: 2011, Working hours: 8543 h
MADISA

back-up alarmhydrostatic steeringsingle speed transmissionsolid tirescushion tires, Conditions
 
Compare products