Quick Search

MAXI-LIFT FD70T-MWJ3

Construction and Mining Equipment MAXI-LIFT FD70T-MWJ3

Year
2019
Working hours
2,547 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Puebla
+52 8184002000
Show phone number
Basic information
Brand MAXI-LIFT FD70T-MWJ3
MADISA
CategoryDiesel Forklifts
Serial Number1907002759
Unit NumberP018980
Catalog Number4725594
Year2019
Hours2,547 h
CountryMexico
LocationPuebla, Mexico
Pricing
Price Excluding Tax69,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
SOLID TIRESSOLID TIRES
FORKSFORKS
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
BACK-UP ALARMBACK-UP ALARM
TWO SPEED TRANSMISSIONTWO SPEED TRANSMISSION
Additional informationBACK-UP ALARM
BEACON
ENGINE TYPE - DIESEL
FIRE EXTINGUISHER
FORKS
SOLID TIRES
TWO SPEED TRANSMISSION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
steering
100
  • Yes
  • Yes
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
final drives
100
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoNoNo
Tire SizeNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering