Mitsubishi FD50CN_MT

Mitsubishi FD50CN_MT

Price
44,250 USD
Year
2015
Working hours
1900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FD50CN_MT
NMC
CategoryDiesel Forklifts
Serial NumberAF19E80071
Unit NumberEQN116186
Catalog NumberCU4554819
Manufacturing Year2015
Hours1900 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax$ 44,250
Tax-
Price Including Tax-
Features
Additional Information189" MFH / 94.0" OALH / 47" FFH TRIPLEX
47" WIDE CLASS III HANG-ON SIDESHIFTER
FORKLIFT PNU 10000# DIESEL
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
10 000 LB. CAPACITY TIER 4 FINAL COMPLIANT DIESEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone