Manitou MSI30

Manitou MSI30

Price
53,000 USD
Year
2015
Working hours
1897 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou MSI30
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial Number941498
Unit NumberLO15-87
Catalog NumberCU1619960
Manufacturing Year2015
Hours1897 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 53,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information48" CARRIAGE WITH SIDESHIFT AND LBR
48" PALLET FORKS
AUTOMATIC ACCELERATION SYSTEM FOR LIFTING
ELECTRO-HYDRAULIC PARKING BRAKE,
HEAVY DUTY STEER AXLE WITH INTEGRAL CYLINDER
HYDROSTATIC TRANSMISSION, ELECTRIC FORWARD/REVERSE SHIFT
MAST TRIPLEX 185"MFH/95"OHL/64"FFH, 10° FORWARD/12° BACK TILT
PERKINS ENGINE DIESEL 55 HP
SEMI ROUGH TERRAIN FORKLIFT 6000LB CAPACITY @ 24" LOAD CENTER
SINGLE JOYSTICK COMBINES,UP/DOWN/TILT
WORK LITES 2F/2R,
Features
Additional Information48" CARRIAGE WITH SIDESHIFT AND LBR
48" PALLET FORKS
AUTOMATIC ACCELERATION SYSTEM FOR LIFTING
ELECTRO-HYDRAULIC PARKING BRAKE,
HEAVY DUTY STEER AXLE WITH INTEGRAL CYLINDER
HYDROSTATIC TRANSMISSION, ELECTRIC FORWARD/REVERSE SHIFT
MAST TRIPLEX 185"MFH/95"OHL/64"FFH, 10° FORWARD/12° BACK TILT
PERKINS ENGINE DIESEL 55 HP
SEMI ROUGH TERRAIN FORKLIFT 6000LB CAPACITY @ 24" LOAD CENTER
SINGLE JOYSTICK COMBINES,UP/DOWN/TILT
WORK LITES 2F/2R,
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources