Manitou M40-4

Manitou M40-4

Price
36,900 USD
Year
2008
Working hours
3079 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou M40-4
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial Number755845
Unit NumberLO08-32
Catalog NumberCU4295915
Manufacturing Year2008
Hours3079 h
CountryUnited States
LocationWest Sacramento, CA
Pricing
Price Excluding Tax36,900 USD
Tax USD
Price Including Tax USD
Details
Additional Information8000# ROUGH TERRAIN,
CONSTRUCTION GROUP,
100" LOWER HEIGHT OPEN CAB,
STD FIXED STEERING COLUMN,
HIGH BACK SEAT,
CAT 80 HP,4 CYC DIESEL ENG T2,
DUST BOWL CYCLONIC PRE-CLEANER,
TITAN 15.5X25 L2 OTR 12X16.5 4WD ONLY, TILT CYLINDER 45 F/10 B, MAST 120MFH/88 CARRIAGE, 48" PALLET FORKS, ROTATING BEACON - AMBER
Features
Additional Information8000# ROUGH TERRAIN,
CONSTRUCTION GROUP,
100" LOWER HEIGHT OPEN CAB,
STD FIXED STEERING COLUMN,
HIGH BACK SEAT,
CAT 80 HP,4 CYC DIESEL ENG T2,
DUST BOWL CYCLONIC PRE-CLEANER,
TITAN 15.5X25 L2 OTR 12X16.5 4WD ONLY, TILT CYLINDER 45 F/10 B, MAST 120MFH/88 CARRIAGE, 48" PALLET FORKS, ROTATING BEACON - AMBER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone