Manitou BF S.A. M-X30-4

Manitou BF S.A. M-X30-4

Price
26,045 USD
Year
2012
Working hours
4880 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou BF S.A. M-X30-4
CategoryDiesel Forklifts
Serial Number913704
Unit NumberURENT429
Catalog NumberCU4657424
Manufacturing Year2012
Hours4880 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax26,045 USD
Tax (10%)2,605 USD
Price Including Tax28,650 USD
Details
Condition level grade (1-5)condition iconcondition iconempty iconempty iconempty icon  2/5
Additional InformationCARRIAGE, SIDE SHIFT
BATTERY ISOLATOR
ESTOP
WHEEL CHOCKS
SEAT COVER
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
ALL WHEEL DRIVEALL WHEEL DRIVE
FORKSFORKS
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
BACK-UP ALARMBACK-UP ALARM
PNEUMATIC TIRESPNEUMATIC TIRES
Additional InformationCARRIAGE, SIDE SHIFT
BATTERY ISOLATOR
ESTOP
WHEEL CHOCKS
SEAT COVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Yes
  • Yes
  • Good
  • FairPaint faded, some rust.
  • Good
  • Fair
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • PoorNot working.
  • Fair
  • FairOut of date.
  • FairCan’t adjust seat.
  • Good
  • FairRear wiper not working
engine
  • Fuel gauge working, tank 3/4 full.
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • GoodFour speed shuttle shift.
steering
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
hydraulics
  • Good
  • Good
attachments / work tools
  • Yes
  • Hydraulic forks.
final drives
  • L/H rear final drive leaking.
  • FairSome wear in rear axle trunnions.
comments, misc. repairs, general remarks
  • Machine in fair condition.
  • Machine fitted with battery isolator and “E” stop.
  • Machine fitted with wheel chocks.
tires
  • Good. Front tyres, Camso, 16.5/85-24, 50%. Rear tyres Armour, 10.5/80-18, 90%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAVPOWERSee InventoryWebsiteSelect contact
Richard Shields
Australia
Telephone:+61 0427 798760
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone